Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Remove All Filters

Language
Convert Units of Measure =

Carr Lock® Subplates

Carr Lock System

Carr Lock® Subplates are precision-machined steel plates with Carr Lock® Receiver Bushings installed in a standard pattern. These subplates serve as the foundation of an efficient quick-change fixturing system. Subplates should generally be large enough to cover most of the machine table, for maximum fixture flexibility, but should never extend beyond the machine table. For maximum quick-change benefits, subplates are usually left permanently on the machine table while only the mounted fixtures or vises are exchanged.

Select a Product Type