Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Threaded-Body Clamping Modules with Mounting Block, B1.480

ROEMHELD Power Workholding,ID & Bore Clamps

QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
CENTERHOLE
THREAD
x DEPTH
LOCATING
DIA
(mm)
BLOCK
HEIGHT
(mm)
BLOCK
LENGTH
(mm)
BLOCK
WIDTH
(mm)
CLAMPING
STROKE
(mm)
CLR-1574-812 5500 24.5 M12 x 14mm 55 60 85 63 6