ROEMHELD Eccentric Bore Clamps, B1.486
Three Dimensional (3D) View
View Large Image

CLR-BCE1090-H095SZ  •  ROEMHELD Eccentric Bore Clamps, B1.486

ROEMHELD Power Workholding,ID & Bore Clamps

Pricing & Availability

Bore clamp, eccentric Ø 9 mm, "clamping range Ø 8.7 - 9.7 mm support height 95 mm max. clamping force: 3.3 kN pneumatic seat check and clamping monitoring double acting, positive air pressure protection max. 80 bar, as per data sheet B1.486"


Status Legend:
  • !

Part Specifications

Part NumberCLAMPING BORE
DIAMETER
CLAMPING RANGE
DIAMETER
SUPPORT HEIGHT (H)MAX CLAMPING
FORCE
CLR-BCE1090-H095SZ9mm8.7-9.7 mm95mm3.3 kN

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.