Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-4318-121E  •  ROEMHELD Bore Clamps without Centering – Top Flange, B1.4842 (7.8 to 17.7mm Bores)

ROEMHELD Power Workholding,ID & Bore Clamps

Pricing & Availability

Bore clamp, D.A., flange type, "size 1, ø 10.3 - 11.2 mm, w/o centring function, 250 bar PLEASE NOTE: This is a special version. The price is only valid for the offered quantity. A return of these items is not possible, as they are made especially for you. When placing an order and commencing production, cancellation is only possible, if we invoice you for the costs already incurred."


Status Legend:
  • !

Part Specifications

Part NumberHOUSING
SIZE
BORE
DIA
RANGE
BORE
DIA
RANGE
(mm)
MAXIMUM
PULL-DOWN
FORCE
(lbs)
MAXIMUM
RADIAL
EXPANSION
FORCE
(lbs)
CLR-4318-121ESize 1E10.3 - 11.211502000

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model