314-647-6200
[email protected]
Download Catalog Request A Catalog Find A CAD Model Part Configurator Part Converter
Download Catalog Request A Catalog Find A CAD Model Part Configurator Carr Lane Academy Part Converter
Carr Lane Mfg. supplies a wide range of bore and ID clamps to revolutionize your machining process and enhance efficiency. Our internal clamps expand and securely grip the inside diameter of the workpiece. By clamping on the interior, operators gain unobstructed access to the workpiece’s surface for turning, milling, or finishing operations. Our bore and ID clamps are available in seven sizes, offering versatility and stability for various applications. With a self-centering feature, you can ensure accurate positioning while achieving a firm, reliable clamp.
Bore and ID (Internal Diameter) clamps are specialized clamping devices that securely hold a workpiece from the inside, providing a unique solution for machining operations. These clamps expand within the workpiece’s internal diameter, creating a firm grip without obstructing the external surface. This feature is particularly advantageous in operations where external access to the workpiece is necessary, such as in detailed machining, drilling, or finishing tasks.
Bore and ID clamps feature a self-centering design that ensures the clamp is perfectly aligned with the center of the workpiece to achieve uniform pressure and stability. They are also available in various sizes, making them suitable for an array of internal diameters and applications. Typically used in vertical and horizontal machining centers, these clamps are essential for exact and efficient operations, especially when working with complex or delicate parts.
Internal clamps come in various sizes and designs to ensure a secure hold regardless of your application. The two primary types of internal clamps are:
Internal (ID) Clamps: ID clamps specialize in clamping from the inside, expanding to fit snugly within a workpiece’s inner diameter to ensure centered and even pressure.
Bore Clamps: Unlike ID clamps, bore clamps exert radially and downward force against a hardened support surface, providing a stable and precise hold without obstructing the external surface.
Internal and bore clamps can offer significant advantages for machining when used correctly. Learn more about using these clamps to achieve a stable and precise hold on your workpiece.
In addition to bore and ID clamps, Carr Lane Mfg. creates various workholding solutions to enhance your precision and productivity.
Thank You! Your Customer Portal Account has been created.Please check your email for a link to verify your account.
Thank You for requesting a Distributor Portal Account! We are reviewing your request and will be in touch by email with your log in credentials.
What is This? Save to My ProjectBuild & Manage Projects On-Site.Your Parts Your Way!Click the Save to My Project button to build a saved search history that you can use to build a project or parts list. You can even email your saved projects to coworkers. View all of your saved projects as well as your order history in the Customer Portal. To take advantage of these features, just create a customer account!
Your Personal Data will Never be Sold or Shared with Anyone.No one wants an inbox flooded with useless messages. It is our intent that any communication with you will be purposeful and useful. We will use the information you share with us to communicate to you in regards to your personal activity on the site. This includes shipping notifications, project reminders and the like. If you opt out of receiving email updates about Carr Lane Manufacturing we will only communicate with you in regards to your activity on the site, with the exception of survey(s) sent to all of our customers.View our Full Privacy Statement
Enter the quantity amount that will be needed for this Part. Then click Next to start configuring the Part.
Thank you! Your feedback has been submitted.
Contact Us for more help options.
Thank you for visiting our site. Your location indicates you are in India. Please login to the Carr Lane India Portal below or request an account for access to see Chennai stock and Rupee pricing.