Product Catalog
Catalog Tools
Measurement
Inch
Stud Diameter
3/4" Coil 1-1/4" Coil 1-1/2" Coil 1" Coil
Material
Steel
Load Capacity
5000 10000 15000 24000
Finish
Black Oxide
Remove All Filters

Language
Convert Units of Measure =

Heavy-Duty® Super-Coil™ Swivel Hoist Rings

Hoist Rings

Inch
QUANTITY PART NO. LOAD
RATING
(lbs)
A
THREAD
B C D E
DIA
F G K N
DIA
P T INSTALLATION
TORQUE
(ft-lbs)
CL-33716-SHR-CT 5000 3/4" Coil 4.00 1.50 5.31 .75 1.00 3.50 2.25 1.89 .17 1-1/8 100
CL-33107-SHR-CT 10000 1" Coil 5.00 2.05 7.37 1.00 1.40 5.10 3.05 2.81 .18 1-1/2 230
CL-33401-SHR-CT 15000 1-1/4" Coil 6.00 2.87 9.22 1.25 2.00 6.75 4.23 3.88 .32 1-7/8 470
CL-33424-SHR-CT 24000 1-1/2" Coil 7.00 2.87 9.22 1.25 2.00 6.75 4.48 3.88 .32 2-1/4 800