Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Aluminum
Finish
Tumbled Black Powder-Coated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Pull Handles – Rounded Design, Tapped (Aluminum)

Handles

Inch - Powder Coated
QUANTITY PART NO. A B D E F H J R
CL-112-PHR-4 4.41 4.92 1/4-20 .79 1.93 .39 .51 .51
CL-128-PHR-4 5.04 5.55 1/4-20 .79 2.01 .39 .51 .51
CL-160-PHR-5 6.3 6.97 5/16-18 1.02 2.24 .47 .67 .67
CL-192-PHR-5 7.56 8.23 5/16-18 1.02 2.24 .47 .67 .67
Metric - Powder Coated
QUANTITY PART NO. A
(mm)
B
(mm)
D
THREAD
THREAD
PITCH
(mm)
E
(mm)
F
(mm)
H
(mm)
J
(mm)
R
(mm)
CLM-112-PHR-6 112 125 M6 1 20 49 10 13 13
CLM-128-PHR-6 128 141 M6 1 20 51 10 13 13
CLM-160-PHR-8 160 177 M8 1.25 26 57 12 17 17
CLM-192-PHR-8 192 209 M8 1.25 26 57 12 17 17
Inch - Tumbled Finish
QUANTITY PART NO. A B D
THREAD
E F H J R
CL-128-PHR-4-1 5.04 5.55 1/4-20 .79 2.01 .39 .51 .51
CL-160-PHR-5-1 6.30 6.97 5/16-20 1.02 2.24 .47 .67 .67
Metric - Tumbled Finish
QUANTITY PART NO A
(mm)
B
(mm)
D
THREAD
THREAD
PITCH
(mm)
E
(mm)
F
(mm)
H
(mm)
J
(mm)
R
(mm)
CLM-128-PHR-6-1 128 141 M6 1 20 51 10 13 13
CLM-160-PHR-8-1 160 177 M8 1.25 26 57 12 17 17