Revolving Handles – Rounded Design, Shoulder Screw (Steel)

Hand Wheels

Inch
QUANTITY PART NO. HANDLE
SIZE
A B C
THREAD
D
DIA
E
DIA
CL-1-RH SIZE 2 2 7/16 1/4-20 13/16 3/4
CL-2-RH SIZE 4 3-3/8 11/16 3/8-16 1-1/4 15/16
CL-3-RH SIZE 5 3-7/8 3/4 1/2-13 1-1/2 1-1/8
Metric
QUANTITY PART NO. HANDLE
SIZE
A
(mm)
B
(mm)
C
THREAD
THREAD
PITCH
(mm)
D
DIA
(mm)
E
DIA
(mm)
CLM-1-RH SIZE 2 51 11 M6 1 21 19
CLM-2-RH SIZE 4 83 14 M10 1.5 32 24
CLM-3-RH SIZE 5 98 19 M12 1.75 38 29