Quarter-Turn Screws

Screw Clamps

 Hardened (Inch)
QUANTITY PART NO. THREAD
SIZE
A B C
DIA
D E
CL-1-QTS #10-24 1-1/2 7/8 5/8 3/16 1
CL-2-QTS #10-32 1-1/2 7/8 1/2 3/16 1
CL-3-QTS 1/4-20 1-7/8 1 3/4 1/4 1-1/4
CL-4-QTS 5/16-18 2-1/4 1-1/4 1 5/16 1-1/2
CL-5-QTS 3/8-16 2-1/2 1-1/4 1 3/8 1-1/2
CL-6-QTS 1/2-13 2-3/4 1-1/2 1-1/4 1/2 1-3/4
Soft (Inch)
QUANTITY PART NO. THREAD
SIZE
A B C
DIA
D E
CL-50-QTS 3/8-16 2-1/2 1-1/4 1 3/8 1-1/2
Hardened (Metric)
QUANTITY PART NO. THREAD
SIZE
THREAD
PITCH
(mm)
A
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
(mm)
CLM-6-QTS M6 1 50 25 19 6 30
CLM-8-QTS M8 1.25 60 35 25.5 8 40