Quick-Acting Knurled Knobs

Screw Clamps

Inch
QUANTITY PART NO. A
THREAD
B
DIA
C D E
DIA
F
DIA
CL-1-QKK #10-24 1/2 7/16 1/16 5/8 7/32
CL-2-QKK 1/4-20 5/8 9/16 1/16 3/4 9/32
CL-3-QKK 5/16-18 3/4 5/8 1/16 7/8 11/32
CL-4-QKK 3/8-16 7/8 3/4 1/8 1 13/32
CL-5-QKK 1/2-13 1 3/4 1/8 1-1/8 17/32
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
DIA
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
F
DIA
(mm)
CLM-5-QKK M5 .8 13 11 2 16 6
CLM-6-QKK M6 1 16 14 2 19 7
CLM-8-QKK M8 1.25 19 16 2 22 9
CLM-10-QKK M10 1.5 22 16 3 25.5 10.5