Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Phenolic Plastic
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Knurled Knobs – Stud Type (Phenolic)

Screw Clamps

Inch
QUANTITY PART NO. A
DIA
B C
DIA
D E
THREAD
F
CL-312-KTK-8-PACKOF2 3/4 17/32 7/16 1/16 #8-32 1/2
CL-324-KTK-8-PACKOF2 3/4 17/32 1/2 1/16 #10-32 1/2
CL-324-KTK-16-PACKOF2 3/4 17/32 1/2 1/16 #10-32 1
CL-332-KTK-8-PACKOF2 3/4 17/32 1/2 1/16 1/4-20 1/2
CL-432-KTK-16-PACKOF2 1 21/32 5/8 5/16 1/4-20 1
CL-532-KTK-8-PACKOF2 1-3/8 25/32 3/4 3/8 1/4-20 1/2
CL-652-KTK-16-PACKOF2 1-7/8 1 1 1/2 3/8-16 1
Metric
QUANTITY PART NO. A
DIA
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
THREAD
THREAD
PITCH
(mm)
F
(mm)
CLM-432-KTK-25-PACKOF2 25.5 17 16 8 M6 1 25