Adjustable-Torque Thumb Screws

Screw Clamps

 Version with Dog Point (Inch)
QUANTITY PART NO. A
THREAD
B C D
DIA
TORQUE
ADJUSTMENT
RANGE
(in-lbs)
END-FORCE
ADJUSTMENT
RANGE
(lbs)
CL-312-TS #10-24 1-1/4 21/32 15/16 3 - 6 10 - 125
CL-312A-TS #10-32 1-1/4 21/32 15/16 3 - 6 10 - 125
Version with Type A Small Foot (Inch)
To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A
THREAD
B C D
DIA
TORQUE
ADJUSTMENT
RANGE
(in-lbs)
END-FORCE
ADJUSTMENT
RANGE
(lbs)
CL-415-TSA 1/4-20 1-1/2 21/32 15/16 3 - 6 10 - 125
CL-425-TSA 1/4-20 2-1/2 21/32 15/16 3 - 6 10 - 125
CL-517-TSA 5/16-18 1-3/4 21/32 15/16 3 - 6 10 - 125
CL-527-TSA 5/16-18 2-3/4 21/32 15/16 3 - 6 10 - 125
CL-620-TSA 3/8-16 2 21/32 1-3/16 3 - 6 10 - 125
CL-630-TSA 3/8-16 3 21/32 1-3/16 3 - 6 10 - 125
CL-820-TSA 1/2-13 2 21/32 1-3/16 3 - 6 10 - 125
CL-830-TSA 1/2-13 3 21/32 1-3/16 3 - 6 10 - 125
CL-1020-TSA 5/8-11 2 21/32 1-3/16 3 - 6 10 - 125
CL-1030-TSA 5/8-11 3 21/32 1-3/16 3 - 6 10 - 125
Version with Type B Large Foot (Inch)
To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A
THREAD
B C D
DIA
TORQUE
ADJUSTMENT
RANGE
(in-lbs)
END-FORCE
ADJUSTMENT
RANGE
(lbs)
CL-415-TSB 1/4-20 1-1/2 21/32 15/16 3 - 6 10 - 125
CL-425-TSB 1/4-20 2-1/2 21/32 15/16 3 - 6 10 - 125
CL-517-TSB 5/16-18 1-3/4 21/32 15/16 3 - 6 10 - 125
CL-527-TSB 5/16-18 2-3/4 21/32 15/16 3 - 6 10 - 125
CL-620-TSB 3/8-16 2 21/32 1-3/16 3 - 6 10 - 125
CL-630-TSB 3/8-16 3 21/32 1-3/16 3 - 6 10 - 125
CL-820-TSB 1/2-13 2 21/32 1-3/16 3 - 6 10 - 125
CL-830-TSB 1/2-13 3 21/32 1-3/16 3 - 6 10 - 125
CL-1020-TSB 5/8-11 2 21/32 1-3/16 3 - 6 10 - 125
CL-1030-TSB 5/8-11 3 21/32 1-3/16 3 - 6 10 - 125
Version with Type D Ball Foot (Inch)
QUANTITY PART NO. A
THREAD
B C D DIA TORQUE
ADJUSTMENT
RANGE
(in-lbs)
END-FORCE
ADJUSTMENT
RANGE
(lbs)
CL-415-TSD 1/4-20 1-1/2 21/32 15/16 3 - 6 10 - 125
CL-425-TSD 1/4-20 2-1/2 21/32 15/16 3 - 6 10 - 125
CL-517-TSD 5/16-18 1-3/4 21/32 15/16 3 - 6 10 - 125
CL-527-TSD 5/16-18 2-3/4 21/32 15/16 3 - 6 10 - 125
CL-620-TSD 3/8-16 2 21/32 1-3/16 3 - 6 10 - 125
CL-630-TSD 3/8-16 3 21/32 1-3/16 3 - 6 10 - 125
CL-820-TSD 1/2-13 2 21/32 1-3/16 3 - 6 10 - 125
CL-830-TSD 1/2-13 3 21/32 1-3/16 3 - 6 10 - 125
CL-1020-TSD 5/8-11 2 21/32 1-3/16 3 - 6 10 - 125
CL-1030-TSD 5/8-11 3 21/32 1-3/16 3 - 6 10 - 125
Version with Dog Point (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
TORQUE
ADJUSTMENT
RANGE
(Nm)
END-FORCE
ADJUSTMENT
RANGE
(N)
CLM-5-TS M5 .8 30 16.5 24 .3 - .7 50 - 550
Version with Type A Small Foot (Metric)
To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
TORQUE
ADJUSTMENT
RANGE
(Nm)
END-FORCE
ADJUSTMENT
RANGE
(N)
CLM-6-TSA M6 1 64 16.5 24 .3 - .7 50 - 550
CLM-8-TSA M8 1.25 69 16.5 24 .3 - .7 50 - 550
CLM-10-TSA M10 1.5 74 16.5 30 .3 - .7 50 - 550
CLM-12-TSA M12 1.75 73 16.5 30 .3 - .7 50 - 550
CLM-16-TSA M16 2 73 16.5 30 .3 - .7 50 - 550
Version with Type B Large Foot (Metric)
To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
TORQUE
ADJUSTMENT
RANGE
(Nm)
END-FORCE
ADJUSTMENT
RANGE
(N)
CLM-6-TSB M6 1 64 16.5 24 .3 - .7 50 - 550
CLM-8-TSB M8 1.25 69 16.5 24 .3 - .7 50 - 550
CLM-10-TSB M10 1.5 74 16.5 30 .3 - .7 50 - 550
CLM-12-TSB M12 1.75 73 16.5 30 .3 - .7 50 - 550
CLM-16-TSB M16 2 73 16.5 30 .3 - .7 50 - 550
Version with Type D Ball Foot (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
TORQUE
ADJUSTMENT
RANGE
(Nm)
END-FORCE
ADJUSTMENT
RANGE
(N)
CLM-6-TSD M6 1 64 16.5 24 .3 - .7 50 - 550
CLM-8-TSD M8 1.25 69 16.5 24 .3 - .7 50 - 550
CLM-10-TSD M10 1.5 74 16.5 30 .3 - .7 50 - 550
CLM-12-TSD M12 1.75 73 16.5 30 .3 - .7 50 - 550
CLM-16-TSD M16 2 73 16.5 30 .3 - .7 50 - 550