Adjustable-Torque Knobs

Screw Clamps

Inch
QUANTITY PART NO. A
THREAD
TORQUE
ADJUSTMENT
RANGE
(in-lbs)
END-FORCE
ADJUSTMENT
RANGE
(lbs)
CL-4-ATK 1/4-20 3 - 6 10 - 125
CL-5-ATK 5/16-18 3 - 6 10 - 125
CL-6-ATK 3/8-16 3 - 6 10 - 125
CL-8-ATK 1/2-13 3 - 6 10 - 125
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
TORQUE
ADJUSTMENT
RANGE
(Nm)
END-FORCE
ADJUSTMENT
RANGE
(N)
CLM-6-ATK M6 1 .3 - .7 50 - 550
CLM-8-ATK M8 1.25 .3 - .7 50 - 550
CLM-10-ATK M10 1.5 .3 - .7 50 - 550
CLM-12-ATK M12 1.75 .3 - .7 50 - 550