Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Finish
Black Oxide Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Bar-Handle Nuts

Screw Clamps

Steel (Inch)
QUANTITY PART NO. A
THREAD
B C D
DIA
E F
DIA
G
DIA
H J
CL-6-BHN 3/8-16 7/8 2-3/8 3/4 3-1/8 5/16 7/16 9/32 9/32
CL-8-BHN 1/2-13 1-1/8 2-3/4 13/16 3-15/16 3/8 1/2 11/32 5/16
CL-10-BHN 5/8-11 1-3/8 3-3/8 1 4-3/4 1/2 5/8 13/32 3/8
Stainless Steel (Inch)
QUANTITY PART NO. A
THREAD
B C D
DIA
E F
DIA
G
DIA
H J
CL-6-BHN-S 3/8-16 7/8 2-3/8 3/4 3-1/8 5/16 7/16 9/32 9/32
CL-8-BHN-S 1/2-13 1-1/8 2-3/4 13/16 3-15/16 3/8 1/2 11/32 5/16
CL-10-BHN-S 5/8-11 1-3/8 3-3/8 1 4-3/4 1/2 5/8 13/32 3/8
Steel (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
E
(mm)
F
DIA
(mm)
G
DIA
(mm)
H
(mm)
J
(mm)
CLM-10-BHN M10 1.5 20 60 19 80 8 11 7 7
CLM-12-BHN M12 1.75 25 70 20 100 10 12.5 9 8
CLM-16-BHN M16 2 35 85 25 120 12.5 16 10 10