Finger Pins (Steel)

Hand Wheels

Inch
QUANTITY PART NO. A
THREAD
B C D E G
DIA
CL-0-FP-PACKOF2 #10-32 1/4 3/4 1/4 7/64 1/4
CL-1-FP-PACKOF3 #10-24 1/4 3/4 1/4 7/64 1/4
CL-2-FP-PACKOF3 5/16-18 3/8 1-1/4 5/16 5/32 3/8
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
G
DIA
(mm)
CLM-5-FP M5 .8 6 19 6 3 6
CLM-8-FP M8 1.25 10 32 8 4 10