Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Phenolic Plastic
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Revolving Handles – Square Design, Threaded (Phenolic)

Hand Wheels

Inch
QUANTITY PART NO. HANDLE
SIZE
A B C
THREAD
D
DIA
E
DIA
F G
CL-100-RH-F SIZE 1 1.67 .47 1/4-20 .71 .39 3mm .10
CL-200-RH-F SIZE 2 2.07 .51 1/4-20 .83 .39 3mm .10
CL-300-RH-F SIZE 3 2.66 .55 5/16-18 .91 .51 4mm .10
CL-400-RH-F SIZE 4 3.25 .63 3/8-16 1.02 .51 5mm .10
CL-500-RH-F SIZE 5 4.12 .79 1/2-13 1.22 .55 6mm .10
Metric
QUANTITY PART NO. HANDLE
SIZE
A
(mm)
B
(mm)
C
THREAD
THREAD
PITCH
(mm)
D
DIA
(mm)
E
DIA
(mm)
F
(mm)
G
(mm)
CLM-100-RH-F SIZE 1 42.5 12 M6 1 18 10 3 2.5
CLM-200-RH-F SIZE 2 52.5 13 M6 1 21 10 3 2.5
CLM-201-RH-F 52.5 13 M8 1.25 21 10 4 2.5
CLM-300-RH-F SIZE 3 67.5 14 M8 1.25 23 13 4 2.5
CLM-400-RH-F SIZE 4 82.5 15 M10 1.5 26 13 5 2.5
CLM-500-RH-F SIZE 5 104.5 20 M12 1.75 31 14 6 2.5