Ball Knobs (Steel)

Hand Knobs

Inch
QUANTITY PART NO. A
DIA
B
THREAD
C
DIA
D E
CL-632-SBK 1-1/2 1/4-20 5/8 9/16 1-7/16
CL-642-SBK 1-1/2 5/16-18 5/8 5/8 1-7/16
CL-652-SBK 1-1/2 3/8-16 5/8 5/8 1-7/16
CL-672-SBK 1-1/2 1/2-13 5/8 5/8 1-7/16
Metric
QUANTITY PART NO. A
DIA
(mm)
B
THREAD
THREAD
PITCH
(mm)
C
DIA
(mm)
D
(mm)
E
(mm)
CLM-672-SBK 38 M12 1.75 16 16 36.5