Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Phenolic Plastic
Finish
Molded in brass insert
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Ball Knobs (Phenolic)

Hand Knobs

Inch
QUANTITY PART NO. A
DIA
B
THREAD
C
DIA
D E
CL-212-PB-PACKOF2 3/4 #8-32 3/8 5/16 45/64
CL-224-PB-PACKOF2 3/4 #10-32 3/8 5/16 45/64
CL-232-PB-PACKOF2 3/4 1/4-20 3/8 3/8 45/64
CL-432-PB-PACKOF2 1 1/4-20 1/2 7/16 31/32
CL-234-PB-PACKOF2 1 1/4-28 1/2 7/16 31/32
CL-442-PB-PACKOF2 1 5/16-18 1/2 7/16 31/32
CL-444-PB-PACKOF2 1 5/16-24 1/2 7/16 31/32
CL-452-PB-PACKOF2 1 3/8-16 1/2 7/16 31/32
CL-532-PB-PACKOF2 1-3/16 1/4-20 9/16 7/16 1-1/8
CL-552-PB-PACKOF2 1-3/16 3/8-16 9/16 1/2 1-1/8
CL-642-PB-PACKOF2 1-3/8 5/16-18 5/8 7/16 1-19/64
CL-652-PB-PACKOF2 1-3/8 3/8-16 5/8 1/2 1-19/64
CL-654-PB-PACKOF2 1-3/8 3/8-24 5/8 1/2 1-19/64
CL-672-PB-PACKOF2 1-3/8 1/2-13 5/8 5/8 1-19/64
CL-674-PB-PACKOF2 1-3/8 1/2-20 5/8 5/8 1-19/64
CL-752-PB-PACKOF2 1-5/8 3/8-16 11/16 1/2 1-37/64
CL-772-PB-PACKOF2 1-5/8 1/2-13 11/16 5/8 1-37/64
CL-852-PB-PACKOF2 1-7/8 3/8-16 3/4 1/2 1-51/64
CL-854-PB-PACKOF2 1-7/8 3/8-24 3/4 1/2 1-51/64
CL-872-PB-PACKOF2 1-7/8 1/2-13 3/4 5/8 1-51/64
CL-882-PB-PACKOF2 1-7/8 5/8-18 3/4 7/8 1-51/64
Metric
QUANTITY PART NO. A
DIA
(mm)
B
THREAD
THREAD
PITCH
(mm)
C
DIA
(mm)
D
(mm)
E
(mm)
CLM-222-PB-PACKOF2 19 M5 .8 10 8 18
CLM-232-PB-PACKOF2 19 M6 1 10 9.5 18
CLM-432-PB-PACKOF2 25.5 M6 1 11 11 25
CLM-442-PB-PACKOF2 25.5 M8 1.25 11 11 25
CLM-542-PB-PACKOF2 30 M8 1.25 14 19 29
CLM-652-PB-PACKOF2 35 M10 1.5 16 13 33
CLM-672-PB-PACKOF2 35 M12 1.75 16 16 33
CLM-772-PB 41 M12 1.75 17 16 40