Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Phenolic Plastic
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Four-Prong Knobs – Tapped (Phenolic)

Hand Knobs

Inch
QUANTITY PART NO. A B C
DIA
D E
THREAD
F
THREAD
DEPTH
G
CL-10-PPK-1-PACKOF2 1-1/4 7/8 5/8 3/8 1/4-20 7/16 1/4
CL-10-PPK-2-PACKOF2 1-3/4 1 13/16 1/2 1/4-20 7/16 9/32
CL-20-PPK-2-PACKOF2 1-3/4 1 13/16 1/2 5/16-18 7/16 9/32
CL-30-PPK-2-PACKOF2 1-3/4 1 13/16 1/2 3/8-16 1/2 9/32
CL-30-PPK-4-PACKOF2 2-1/4 1-1/8 1 9/16 3/8-16 1/2 5/16
CL-40-PPK-4-PACKOF2 2-1/4 1-1/8 1 9/16 1/2-13 5/8 5/16
Metric
QUANTITY PART NO. A
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
THREAD
THREAD
PITCH
(mm)
F
THREAD
DEPTH
(mm)
G
(mm)
CLM-6-PPK-1-PACKOF2 32 22 16 10 M6 1 10 6