Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Aluminum
Finish
Green Anodize
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Extruded Hand Knob

Hand Knobs

Blank 
QUANTITY PART NO. A
DIA
B
DIA
C D E
CL-0-HKE-00 1 1/2 7/8 1/2 -
CL-0-HKE-20 1-3/4 3/4 1-1/8 19/32 -
CL-0-HKE-30 2 13/16 1-3/8 3/4 -
CL-0-HKE-40 2-1/2 1 1-1/2 25/32 -
CL-0-HKE-50 3 1-3/8 1-1/4 5/8 -
Reamed (Inch)
QUANTITY PART NO. A
DIA
B
DIA
C D E
DIA
E
DEPTH
CL-4R-HKE-00 1 1/2 7/8 1/2 1/4 1/2
CL-3R-HKE-20 1-3/4 3/4 1-1/8 19/32 3/16 3/4
CL-4R-HKE-20 1-3/4 3/4 1-1/8 19/32 1/4 3/4
CL-5R-HKE-20 1-3/4 3/4 1-1/8 19/32 5/16 3/4
CL-5R-HKE-30 2 13/16 1-3/8 3/4 5/16 1
CL-6R-HKE-30 2 13/16 1-3/8 3/4 3/8 1
CL-8R-HKE-30 2 13/16 1-3/8 3/4 1/2 1
CL-8R-HKE-40 2-1/2 1 1-1/2 25/32 1/2 1-1/4
CL-10R-HKE-40 2-1/2 1 1-1/2 25/32 5/8 1-1/4
CL-12R-HKE-40 2-1/2 1 1-1/2 25/32 3/4 1-1/4
Tapped (Inch)
QUANTITY PART NO. A
DIA
B
DIA
C D E
THREAD
E
THREAD
DEPTH
CL-4T-HKE-00 1 1/2 7/8 1/2 1/4-20 1/2
CL-4T-HKE-20 1-3/4 3/4 1-1/8 19/32 1/4-20 3/4
CL-5T-HKE-20 1-3/4 3/4 1-1/8 19/32 5/16-18 3/4
CL-5T-HKE-30 2 13/16 1-3/8 3/4 5/16-18 1
CL-6T-HKE-30 2 13/16 1-3/8 3/4 3/8-16 1
CL-8T-HKE-30 2 13/16 1-3/8 3/4 1/2-13 1
CL-8T-HKE-40 2-1/2 1 1-1/2 25/32 1/2-13 1
CL-10T-HKE-40 2-1/2 1 1-1/2 25/32 5/8-11 1
CL-12T-HKE-40 2-1/2 1 1-1/2 25/32 3/4-10 1
Tapped Through (Inch)
QUANTITY PART NO. A
DIA
B
DIA
C D E
THREAD
CL-4TT-HKE-00 1 1/2 7/8 1/2 1/4-20
CL-4TT-HKE-20 1-3/4 3/4 1-1/8 19/32 1/4-20
CL-5TT-HKE-20 1-3/4 3/4 1-1/8 19/32 5/16-18
CL-5TT-HKE-30 2 13/16 1-3/8 3/4 5/16-18
CL-6TT-HKE-30 2 13/16 1-3/8 3/4 3/8-16
CL-8TT-HKE-30 2 13/16 1-3/8 3/4 1/2-13
CL-8TT-HKE-40 2-1/2 1 1-1/2 25/32 1/2-13
CL-10TT-HKE-40 2-1/2 1 1-1/2 25/32 5/8-11
CL-12TT-HKE-40 2-1/2 1 1-1/2 25/32 3/4-10
Reamed (Metric)
QUANTITY PART NO. A
DIA
(mm)
B
DIA
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
E
DEPTH
(mm)
CLM-6R-HKE-00 25.5 13 22 12.5 6 12.5
CLM-6R-HKE-20 44.5 19 28.5 15 6 19
CLM-8R-HKE-20 44.5 19 28.5 15 8 19
CLM-10R-HKE-30 51 20.5 35 19 10 25.5
CLM-12R-HKE-30 51 20.5 35 19 12 25.5
CLM-12R-HKE-40 63.5 25.5 38 20 12 32
CLM-16R-HKE-40 63.5 25.5 38 20 16 32
CLM-20R-HKE-40 63.5 25.5 38 20 20 32
Tapped (Metric)
QUANTITY PART NO. A
DIA
(mm)
B
DIA
(mm)
C
(mm)
D
(mm)
E
THREAD
THREAD
PITCH
(mm)
E
THREAD
DEPTH
(mm)
CLM-6T-HKE-00 25.5 13 22 12.5 M6 1 12.5
CLM-6T-HKE-20 44.5 19 28.5 15 M6 1 19
CLM-8T-HKE-20 44.5 19 28.5 15 M8 1.25 19
CLM-8T-HKE-30 51 20.5 35 19 M8 1.25 25.5
CLM-10T-HKE-30 51 20.5 35 19 M10 1.5 25.5
CLM-12T-HKE-30 51 20.5 35 19 M12 1.75 25.5
CLM-12T-HKE-40 63.5 25.5 38 20 M12 1.75 25.5
CLM-16T-HKE-40 63.5 25.5 38 20 M16 2 25.5
CLM-20T-HKE-40 63.5 25.5 38 20 M20 2.5 25.5
Tapped Through (Metric)
QUANTITY PART NO. A
DIA
(mm)
B
DIA
(mm)
C
(mm)
D
(mm)
E
THREAD
THREAD
PITCH
(mm)
CLM-6TT-HKE-00 25.5 13 22 12.5 M6 1
CLM-6TT-HKE-20 44.5 19 28.5 15 M6 1
CLM-8TT-HKE-20 44.5 19 28.5 15 M8 1.25
CLM-8TT-HKE-30 51 20.5 35 19 M8 1.25
CLM-10TT-HKE-30 51 20.5 35 19 M10 1.5
CLM-12TT-HKE-30 51 20.5 35 19 M12 1.75
CLM-12TT-HKE-40 63.5 25.5 38 20 M12 1.75
CLM-16TT-HKE-40 63.5 25.5 38 20 M16 2
CLM-20TT-HKE-40 63.5 25.5 38 20 M20 2.5