Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Aluminum
Remove All Filters

Language
Convert Units of Measure =

Palm-Grip Hand Knobs (Aluminum)

Hand Knobs

Blank
QUANTITY PART NO. A
DIA
C
DIA
B
CL-11-PHK 2-3/4 1
CL-21-PHK 3-1/8 1
Tapped (Inch)
QUANTITY PART NO. A
DIA
C
DIA
B
THREAD
B
THREAD
DEPTH
CL-13-PHK 2-3/4 1 3/8-16 3/4
CL-14-PHK 2-3/4 1 1/2-13 3/4
CL-23-PHK 3-1/8 1 1/2-13 3/4
CL-24-PHK 3-1/8 1 5/8-11 3/4
Reamed (Inch)
QUANTITY PART NO. A
DIA
C
DIA
B
DIA
B
DIA
DEPTH
CL-12-PHK 2-3/4 1 3/8 7/8
CL-15-PHK 2-3/4 1 1/2 7/8
CL-22-PHK 3-1/8 1 1/2 7/8
CL-25-PHK 3-1/8 1 5/8 1
Tapped (Metric)
QUANTITY PART NO. A
DIA
(mm)
C
DIA
(mm)
B
THREAD
THREAD
PITCH
(mm)
B
THREAD
DEPTH
(mm)
CLM-13-PHK 70 25.5 M10 1.5 19
Reamed (Metric)
QUANTITY PART NO. A
DIA
(mm)
C
DIA
(mm)
B
DIA
(mm)
B
DIA
DEPTH
(mm)
CLM-12-PHK 70 25.5 10 22
CLM-22-PHK 79.5 25.5 12 22
CLM-25-PHK 79.5 25.5 16 25