Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Phenolic Plastic
Finish
Molded in brass insert
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Fluted Knobs – Tapped (Phenolic)

Hand Knobs

Inch
QUANTITY PART NO. A
DIA
B C
DIA
D E
THREAD
F
THREAD
DEPTH
CL-23-PFK-PACKOF2 1-3/8 27/32 27/32 25/64 #10-32 5/16
CL-24-PFK-PACKOF2 1-3/8 27/32 27/32 25/64 1/4-20 7/16
CL-45-PFK-PACKOF2 1-3/4 1-1/16 1-1/16 1/2 5/16-18 7/16
CL-46-PFK-PACKOF2 1-3/4 1-1/16 1-1/16 1/2 3/8-16 1/2
CL-66-PFK-PACKOF2 2-3/8 1-5/16 1-1/4 5/8 3/8-16 1/2
CL-68-PFK-PACKOF2 2-3/8 1-5/16 1-1/4 5/8 1/2-13 5/8
CL-88-PFK 3-1/4 1-25/32 2 7/8 1/2-13 5/8
Metric
QUANTITY PART NO. A
DIA
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
THREAD
THREAD
PITCH
(mm)
F
THREAD
DEPTH
(mm)
CLM-26-PFK-PACKOF2 35 21.5 21 10 M6 1 10
CLM-48-PFK 44.5 27 27 13 M8 1.25 11
CLM-410-PFK 44.5 27 27 13 M10 1.5 13
CLM-612-PFK-PACKOF2 60.5 33 32 16 M12 1.75 16