Adjustable Handles – Stud Type (Steel Body, Thermoplastic Handle)

Hand Knobs

General Dimensions
QUANTITY SIZE A B
DIA
C D G
DIA
H K L M
1 1-3/4 19/32 5/16 31/32 3/8 5/32 7/16 1-3/8 1-1/2
2 2-1/2 3/4 13/32 1-7/32 17/32 1/4 13/16 1-25/32 1-15/16
3 3-1/16 7/8 17/32 1-7/16 5/8 5/16 7/8 2-5/32 2-5/16
4 3-5/8 1 9/16 1-11/16 3/4 7/16 1-3/16 2-9/16 2-23/32
Inch
QUANTITY PART NO. SIZE E
THREAD
F
CL-408-AHP-1 1 1/4-20 .78
CL-416-AHP-1 1 1/4-20 1.57
CL-508-AHP-2 2 5/16-18 .78
CL-516-AHP-2 2 5/16-18 1.57
CL-525-AHP-2 2 5/16-18 2.48
CL-610-AHP-3 3 3/8-16 .98
CL-616-AHP-3 3 3/8-16 1.57
CL-625-AHP-3 3 3/8-16 2.48
CL-816-AHP-4 4 1/2-13 1.57
CL-825-AHP-4 4 1/2-13 2.48
Metric
QUANTITY PART NO. SIZE E
THREAD
THREAD
PITCH
(mm)
F
(mm)
CLM-620-AHP-1 1 M6 1 20
CLM-640-AHP-1 1 M6 1 40
CLM-820-AHP-2 2 M8 1.25 20
CLM-840-AHP-2 2 M8 1.25 40
CLM-1030-AHP-3 3 M10 1.5 32
CLM-1050-AHP-3 3 M10 1.5 50