Renewable Bushings

Drill Bushings

Carr Lane renewable bushings generally are used in combination with a liner bushing and lockscrew. This type of bushing can be used when you expect to replace bushings during a tooling’s lifetime, or to switch bushings to perform multi-step operations with the same tooling.

Carr Lane renewable bushings are available in both slip/fixed and flat-milled types. Each renewable bushing in the Carr Lane catalog is made from stress-proof steel, and is offered in a variety of standard drill sizes. Carr Lane renewable bushings comply with DFARS and RoHS requirements. Browse our selection of American made renewable bushings below.