Slip/Fixed Renewable Bushings – Metric (SFM)
Three Dimensional (3D) View
View Large Image
Carr Lane

SFM-30-25-18.50  •  Slip/Fixed Renewable Bushings – Metric (SFM)

Drill Bushings

Pricing & Availability

SLIP/FIXED RENEWABLE METRIC BUSHING


Status Legend:
  • !

Part Specifications

Part NumberID (mm)OD (mm)LENGTH (mm)F DIA (mm)G (mm)H (mm)J (mm)LR (mm)LOCKSCREW
SFM-30-25-18.5018.50302546105.51930°29.5LSM-5 or LSM-6

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.