Product Catalog
Catalog Tools
Measurement
Metric
Length
8mm 10mm 12mm 16mm 20mm 25mm
ID
3.00mm 5.00mm 6.00mm 6.80mm 8.00mm 8.40mm 10.00mm 12.00mm 15.00mm 20.00mm 30.00mm
Material
Steel
OD
6mm 8mm 10mm 12mm 15mm 18mm 22mm 30mm 42mm
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Quick-Ship Press-Fit Bushings – Metric (PM)

Drill Bushings

QUANTITY PART NO. ID OD LENGTH
PM-6-8-3.00 3.00mm 6mm 8mm
PM-8-12-5.00 5.00mm 8mm 12mm
PM-10-10-6.00 6.00mm 10mm 10mm
PM-12-10-6.80 6.80mm 12mm 10mm
PM-12-10-8.00 8.00mm 12mm 10mm
PM-12-16-8.00 8.00mm 12mm 16mm
PM-15-12-8.40 8.40mm 15mm 12mm
PM-15-12-10.00 10.00mm 15mm 12mm
PM-18-12-12.00 12.00mm 18mm 12mm
PM-22-16-15.00 15.00mm 22mm 16mm
PM-30-20-20.00 20.00mm 30mm 20mm
PM-42-25-30.00 30.00mm 42mm 25mm