Product Catalog
Catalog Tools
Measurement
Metric
Length
12mm 16mm 20mm 30mm
ID
8.00mm 10.00mm 12.00mm 15.00mm 20.00mm 22.00mm 42.00mm
Material
Steel
OD
12mm 15mm 18mm 22mm 30mm 55mm
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Quick-Ship Head Press-Fit Bushings – Metric (HM)

Drill Bushings

QUANTITY PART NO. ID OD LENGTH F DIA G
HM-12-16-8.00 8.00mm 12mm 16mm 15mm 3mm
HM-15-12-10.00 10.00mm 15mm 12mm 18mm 3mm
HM-18-20-12.00 12.00mm 18mm 20mm 22mm 4mm
HM-22-16-15.00 15.00mm 22mm 16mm 26mm 4mm
HM-30-20-20.00 20.00mm 30mm 20mm 34mm 5mm
HM-30-20-22.00 22.00mm 30mm 20mm 34mm 5mm
HM-55-30-42.00 42.00mm 55mm 30mm 59mm 5mm