Product Catalog
Catalog Tools
Measurement
Inch
Length
1/4 3/8 1/2 1
ID
1/2 (.5000) 1/4 (.2500) 17/32 (.5312) 3/4 (.7500) 3/8 (.3750) 5/16 (.3125) 5/8 (.6250) #2 (.2210) #30 (.1285) #40 (.0980)
Material
Steel
OD
1/4 3/8 13/32 1/2 5/8 3/4 7/8 1
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Quick-Ship Head Press-Fit Bushings (H)

Drill Bushings

QUANTITY PART NO. ID OD LENGTH F
DIA
G
H-16-8-.0980 #40 (.0980) 1/4 1/2 23/64 3/32
H-16-6-.1285 #30 (.1285) 1/4 3/8 23/64 3/32
H-16-8-.1285 #30 (.1285) 1/4 1/2 23/64 3/32
H-24-4-.2210 #2 (.2210) 3/8 1/4 1/2 3/32
H-26-6-.2500 1/4 (.2500) 13/32 3/8 1/2 5/32
H-32-6-.2500 1/4 (.2500) 1/2 3/8 39/64 7/32
H-32-8-.2500 1/4 (.2500) 1/2 1/2 39/64 7/32
H-32-6-.3125 5/16 (.3125) 1/2 3/8 39/64 7/32
H-32-8-.3125 5/16 (.3125) 1/2 1/2 39/64 7/32
H-40-8-.3750 3/8 (.3750) 5/8 1/2 51/64 7/32
H-48-4-.5000 1/2 (.5000) 3/4 1/4 59/64 7/32
H-48-6-.5000 1/2 (.5000) 3/4 3/8 59/64 7/32
H-48-8-.5000 1/2 (.5000) 3/4 1/2 59/64 7/32
H-48-8-.5312 17/32 (.5312) 3/4 1/2 59/64 7/32
H-56-8-.6250 5/8 (.6250) 7/8 1/2 1-7/64 1/4
H-56-16-.6250 5/8 (.6250) 7/8 1 1-7/64 1/4
H-64-8-.7500 3/4 (.7500) 1 1/2 1-15/64 5/16