Un-A-Lok® Liner Bushings – Metric (ULM)

Drill Bushings

QUANTITY PART NO. ID OD LENGTH E F DIA G
ULM-12-10-8.00 8mm 12mm 10mm 9.5mm 15mm 3mm
ULM-12-16-8.00 8mm 12mm 16mm 9.5mm 15mm 3mm
ULM-15-12-10.00 10mm 15mm 12mm 11mm 18mm 3mm
ULM-15-20-10.00 10mm 15mm 20mm 11mm 18mm 3mm
ULM-15-25-10.00 10mm 15mm 25mm 11mm 18mm 3mm
ULM-18-12-12.00 12mm 18mm 12mm 13mm 22mm 4mm
ULM-18-20-12.00 12mm 18mm 20mm 13mm 22mm 4mm
ULM-18-25-12.00 12mm 18mm 25mm 13mm 22mm 4mm
ULM-22-16-15.00 15mm 22mm 16mm 15.5mm 26mm 4mm
ULM-22-28-15.00 15mm 22mm 28mm 15.5mm 26mm 4mm
ULM-22-36-15.00 15mm 22mm 36mm 15.5mm 26mm 4mm
ULM-26-16-18.00 18mm 26mm 16mm 17.5mm 30mm 4mm
ULM-26-28-18.00 18mm 26mm 28mm 17.5mm 30mm 4mm
ULM-26-36-18.00 18mm 26mm 36mm 17.5mm 30mm 4mm