Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Gun-Drill Liner Bushings (GDL)

Drill Bushings

1" OD
QUANTITY PART NO. A ID B OD C LENGTH D E F DIA G H J L R LOCK SCREW
GDL-64-16-13 13/64 1 1 1/8 7/16 1-27/64 3/8 3/16 19/32 35Ëš 59/64 LS-2
GDL-64-16-16 1/ 4 1 1 5/32 7/16 1-27/64 3/8 3/16 19/32 35Ëš 59/64 LS-2
GDL-64-16-20 5/16 1 1 7/32 7/16 1-27/64 3/8 3/16 19/32 35Ëš 59/64 LS-2
GDL-64-16-32 1/ 2 1 1 11/32 7/16 1-27/64 3/8 3/16 19/32 35Ëš 59/64 LS-2
GDL-64-16-48 3/ 4 1 1 9/16 7/16 1-27/64 3/8 3/16 19/32 35Ëš 59/64 LS-2
1-3/8" OD
QUANTITY PART NO. A ID B OD C LENGTH D E F DIA G H J L R LOCK SCREW
GDL-88-22-13 13/64 1-3/8 1-3/8 1/8 7/16 1-51/64 3/8 3/16 25/32 30Ëš 1-7/64 LS-2
GDL-88-22-16 1/ 4 1-3/8 1-3/8 5/32 7/16 1-51/64 3/8 3/16 25/32 30Ëš 1-7/64 LS-2
GDL-88-22-20 5/16 1-3/8 1-3/8 7/32 7/16 1-51/64 3/8 3/16 25/32 30Ëš 1-7/64 LS-2
GDL-88-22-32 1/ 2 1-3/8 1-3/8 11/32 7/16 1-51/64 3/8 3/16 25/32 30Ëš 1-7/64 LS-2
GDL-88-22-48 3/ 4 1-3/8 1-3/8 9/16 7/16 1-51/64 3/8 3/16 25/32 30Ëš 1-7/64 LS-2
GDL-88-22-64 1 1-3/8 1-3/8 51/64 7/16 1-51/64 3/8 3/16 25/32 30Ëš 1-7/64 LS-2
1-3/4" OD
QUANTITY PART NO. A ID B OD C LENGTH D E F DIA G H J L R LOCK SCREW
GDL-112-28-13 13/64 1-3/4 1-3/4 1/8 3/4 2-19/64 3/8 3/16 1 30Ëš 1-25/64 LS-2
GDL-112-28-16 1/ 4 1-3/4 1-3/4 5/32 3/4 2-19/64 3/8 3/16 1 30Ëš 1-25/64 LS-2
GDL-112-28-20 5/16 1-3/4 1-3/4 7/32 3/4 2-19/64 3/8 3/16 1 30Ëš 1-25/64 LS-2
GDL-112-28-32 1/ 2 1-3/4 1-3/4 11/32 3/4 2-19/64 3/8 3/16 1 30Ëš 1-25/64 LS-2
GDL-112-28-48 3/ 4 1-3/4 1-3/4 9/16 3/4 2-19/64 3/8 3/16 1 30Ëš 1-25/64 LS-2
GDL-112-28-64 1 1-3/4 1-3/4 51/64 3/4 2-19/64 3/8 3/16 1 30Ëš 1-25/64 LS-2
GDL-112-28-88 1-3/8 1-3/4 1-3/4 1-3/64 3/4 2-19/64 3/8 3/16 1 30Ëš 1-25/64 LS-2