Gun-Drill Bushings – One-Piece Dehoff Type (GDH)

Drill Bushings

GDH bushings with a standard ID drill size can be ordered online. To order a specific standard bushing, select the basic part number below and add the desired ID size (as a 4-place decimal inch) on the Price & Availability screen. Example: GDH-64-12-.1250 (GDH-64-12 with .1250" ID)

1" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G H J L R LOCK SCREW
GDH-64-12 .1250-.7812 1/8-25/32, #30-Z, 3.20-19.50mm 1 3/4 1-27/64 3/8 3/16 19/32 35˚ 59/64 LS-2
GDH-64-16 .1250-.7812 1/8-25/32, #30-Z, 3.20-19.50mm 1 1 1-27/64 3/8 3/16 19/32 35˚ 59/64 LS-2
GDH-64-22 .1250-.7812 1/8-25/32, #30-Z, 3.20-19.50mm 1 1-3/8 1-27/64 3/8 3/16 19/32 35˚ 59/64 LS-2
1-3/8" OD
QUANTITY BASIC PART NO. AVAILABLE ID SIZES STANDARD DRILL SIZES OD LENGTH F DIA G H J L R LOCK SCREW
GDH-88-16 .1250-1.0625 1/8-1-1/16, #30-Z, 3.20-27.00mm 1-3/8 1 1-51/64 3/8 3/16 25/32 30˚ 1-7/64 LS-2
GDH-88-22 .1250-1.0625 1/8-1-1/16, #30-Z, 3.20-27.00mm 1-3/8 1-3/8 1-51/64 3/8 3/16 25/32 30˚ 1-7/64 LS-2