Taper-Lok Air-Feed Lockscrews

Drill Bushings

QUANTITY PART NO. MOUNTING
SCREW
DIA
MOUNTING
SCREW
A
DIA
B
DIA
C D E REPLACES
STANDARD
LOCKSCREW
CL-9-AFL 5/16 Not Furnished 5/8 19/32 3/16 — — —
CL-11-AFL 5/16 5/16-18x1.00 5/8 19/32 3/16 19/32 — 16531 & 16532
CL-13-AFL 5/16 5/16-18x1.50 w/Jam Nut 5/8 19/32 3/16 1-3/32 3/4 —
CL-14-AFL 5/16 5/16-18x2.00 w/Jam Nut 5/8 19/32 3/16 1-19/32 1-1/4 —
CL-10-AFL 3/8 Not Furnished 3/4 23/32 7/32 — — —
CL-12-AFL 3/8 3/8-16x1.00 3/4 23/32 7/32 19/32 — 16530