Lock Liners – Press Fit

Drill Bushings


QUANTITY PART NO. A
DIA
B
DIA
C D F
DIA
G H L L.H.
THREAD
MATCHING
ADAPTOR TIP
A-16520 .3750
.3756
.4995
.4989
7/16 3/4 1-3/4 5/8 3/4 1-1/16 1/2-20 A-16500
A-16521 .5000
.5006
.7495
.7489
7/16 3/4 1-3/4 5/8 1 1-1/16 3/4-16 A-16501
A-16522 .6250
.6256
.8745
.8739
7/16 3/4 2-7/16 59/64 1-1/8 1-3/16 7/8-14 A-16502
A-16523 .8750
.8756
1.2495
1.2485
9/16 1 2-11/16 1-3/64 1-1/2 1-7/16 1-1/4"-12 A-16503
A-16524 1.1250
1.1260
1.4990
1.4980
27/32 1-1/2 2-11/16 1-3/64 1-3/4 1-15/16 1-1/2"-12 A-16504
A-16525 1.1250
1.1260
1.4990
1.4980
27/32 1-1/2 3 1-11/64 1-3/4 1-15/16 1-1/2"-12 A-16505
A-16526 1.5000
1.5010
1.9990
1.9980
27/32 1-1/2 3 1-11/64 2-1/2 1-15/16 2"-16 A-16506
A-16533 2.0000
2.0015
2.4990
2.4980
1-3/8 2 3-3/4 1-9/16 2-5/8 2-1/2"-16 A-16513
Required Lock Nut
QUANTITY PART NO. FITS LOCK LINER
14441 A-16520
14442 A-16521
14443 A-16522
14445 A-16523
14446 A-16524
14446 A-16525
14447 A-16526
14448 A-16533