Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Stainless Steel Steel
Finish
Black Oxide Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Fully Threaded Studs

Clamping Hardware

Stainless Steel (Inch)
QUANTITY PART NO. A
THREAD
SIZE
B
OVERALL
LENGTH
CL-10-32X1.50-FTS-S #10-32 1.50
CL-10-32X1.75-FTS-S #10-32 1.75
CL-10-32X2.00-FTS-S #10-32 2.00
CL-10-32X2.50-FTS-S #10-32 2.50
CL-1/4-20X1.50-FTS-S 1/4-20 1.50
CL-1/4-20X1.75-FTS-S 1/4-20 1.75
CL-1/4-20X2.00-FTS-S 1/4-20 2.00
CL-1/4-20X2.50-FTS-S 1/4-20 2.50
CL-1/4-20X3.00-FTS-S 1/4-20 3.00
CL-1/4-20X4.00-FTS-S 1/4-20 4.00
CL-5/16-18X1.75-FTS-S 5/16-18 1.75
CL-5/16-18X2.00-FTS-S 5/16-18 2.00
CL-5/16-18X2.50-FTS-S 5/16-18 2.50
CL-5/16-18X3.00-FTS-S 5/16-18 3.00
CL-5/16-18X4.00-FTS-S 5/16-18 4.00
CL-3/8-16X2.00-FTS-S 3/8-16 2.00
CL-3/8-16X2.50-FTS-S 3/8-16 2.50
CL-3/8-16X3.00-FTS-S 3/8-16 3.00
CL-3/8-16X4.00-FTS-S 3/8-16 4.00
CL-3/8-16X5.00-FTS-S 3/8-16 5.00
CL-1/2-13X2.50-FTS-S 1/2-13 2.50
CL-1/2-13X3.00-FTS-S 1/2-13 3.00
CL-1/2-13X4.00-FTS-S 1/2-13 4.00
CL-1/2-13X5.00-FTS-S 1/2-13 5.00
CL-1/2-13X6.00-FTS-S 1/2-13 6.00
Stainless Steel (Metric)
QUANTITY PART NO. A
THREAD
SIZE
THREAD
PITCH
(mm)
B
OVERALL
LENGTH
(mm)
CLM-5X30-FTS-S M5 .8 30
CLM-6X30-FTS-S M6 1 30
CLM-6X40-FTS-S M6 1 40
CLM-8X50-FTS-S M8 1.25 50
CLM-8X70-FTS-S M8 1.25 70
CLM-10X50-FTS-S M10 1.5 50
CLM-10X70-FTS-S M10 1.5 70
Steel (Inch)
QUANTITY PART NO. A
THREAD
SIZE
B
OVERALL
LENGTH
CL-5/16-18X3.00-FTS 5/16-18 3.00
CL-3/8-16X3.00-FTS 3/8-16 3.00
CL-1/2-13X4.00-FTS 1/2-13 4.00
CL-5/8-11X5.00-FTS 5/8-11 5.00
CL-3/4-10X7.00-FTS 3/4-10 7.00
CL-1-8X8.00-FTS 1"-8 8.00