Forged Adjustable Clamps (Assembly with Hand Knob)

Clamp Straps & Clamping Kits

Complete Assembly (Inch)
QUANTITY PART NO. STUD
SIZE
CLAMPING
RANGE
B C D H J K L
MIN
L
MAX
M
MIN
M
MAX
FORGED
ADJUSTABLE
CLAMP
(INCLUDED)
FULLY
THREADED
STUD
(INCLUDED)
HAND
KNOB
(INCLUDED)
JAM
NUT
(INCLUDED)
CL-5-FACA-HK 5/16-18 O to 1-3/4 3-1/4 1-1/4 7/8 2-1/8 1-3/8 2-1/8 1-1/16 1-1/4 1-3/4 2 CL-6-FAC CL-5/16-18x3.00-FTS CL-2-HK-4 CL-5-JN
CL-6-FACA-HK 3/8-16 O to 1-3/4 3-1/4 1-1/4 7/8 2-1/8 1-3/8 2-1/8 1-1/16 1-1/4 1-3/4 2 CL-6-FAC CL-3/8-16x3.00-FTS CL-3-HK-4 CL-6-JN
CL-8-FACA-HK 1/2-13 O to 2-1/16 4 1-5/8 1-1/8 2-5/8 1-5/8 2-1/2 1-3/8 1-9/16 2-1/8 2-7/16 CL-8-FAC CL-1/2-13x4.00-FTS CL-9-HK-9 CL-8-JN
CL-10-FACA-HK 5/8-11 O to 3 5-1/2 1-7/8 1-3/8 3-3/4 1-1/2 2-3/4 1-13/16 2-1/8 2-15/16 3-3/8 CL-10-FAC CL-5/8-11x5.00-FTS CL-5-HK-6 CL-10-JN
CL-12-FACA-HK 3/4-10 O to 4-1/4 6-1/4 2-5/8 2 5-3/8 1-1/2 2-3/4 2-1/8 2-7/16 3-5/16 3-13/16 CL-12-FAC CL-3/4-10x7.00-FTS CL-6-HK-6 CL-12-JN
Complete Assembly (Metric)
QUANTITY PART NO. STUD
SIZE
THREAD
PITCH
(mm)
CLAMPING
RANGE
(mm)
B
(mm)
C
(mm)
D
(mm)
H
(mm)
J
(mm)
K
(mm)
L
MIN
(mm)
L
MAX
(mm)
M
MIN
(mm)
M
MAX
(mm)
FORGED
ADJUSTABLE
CLAMP
(INCLUDED)
FULLY
THREADED
STUD
(INCLUDED)
HAND
KNOB
(INCLUDED)
JAM
NUT
(INCLUDED)
CLM-5-FACA-HK M8 1.25 O to 44 83 32 22 54 35 54 27 32 44 51 CL-6-FAC CLM-8x80-FTS CLM-2-HK-4 CLM-8-JN
CLM-6-FACA-HK M10 1.5 O to 44 83 32 22 54 35 54 27 32 44 51 CL-6-FAC CLM-10x80-FTS CLM-3-HK-4 CLM-10-JN
CLM-8-FACA-HK M12 1.75 O to 52 102 41 29 67 42 64 35 40 54 62 CL-8-FAC CLM-12x110-FTS CLM-9-HK-9 CLM-12-JN
CLM-10-FACA-HK M16 2 O to 76 140 48 35 96 38 70 46 54 75 86 CL-10-FAC CLM-16x125-FTS CLM-5-HK-6 CLM-16-JN
CLM-12-FACA-HK M20 2.5 O to 108 159 67 51 137 38 70 54 62 84 97 CL-12-FAC CLM-20x175-FTS CLM-6-HK-6 CLM-20-JN