Guide Blocks

Clamping Hardware

QUANTITY PART NO. CLAMP-STRAP
STUD
SIZE
A B C D E F G
MOUNTING
SCREWS
H J
CL-2-GB 1/4-20 or M6 .198 .10 1/4 3/4 13/64 1-3/16 #6-32 or M4 15/32 25/32
CL-20-GB 1/4-20 or M6 .198 .05 1/4 3/4 13/64 1-3/16 #6-32 or M4 15/32 25/32
CL-4-GB 3/8-16 or M10 .300 .20 1/2 1-1/8 7/32 2 #10-32 or M5 3/4 1-9/16
CL-40-GB 3/8-16 or M10 .300 .08 1/2 1-1/8 7/32 2 #10-32 or M5 3/4 1-9/16
CL-6-GB 1/2-13 or M12 .390 .25 5/8 1-1/2 1/4 1-11/16 1/4-20 or M6 1 1-3/16
CL-60-GB 1/2-13 or M12 .390 .12 5/8 1-1/2 1/4 1-11/16 1/4-20 or M6 1 1-3/16
CL-8-GB 5/8-11 or M16 .515 .25 5/8 1-1/2 1/4 1-5/8 1/4-20 or M6 1 1-1/8
CL-80-GB 5/8-11 or M16 .515 .15 5/8 1-1/2 1/4 1-5/8 1/4-20 or M6 1 1-1/8
CL-11-GB 3/4-10 or M20 .640 .39 3/4 1-3/4 1/4 2-13/32 1/4-20 or M6 1-1/4 1-29/32
CL-110-GB 3/4-10 or M20 .640 .18 3/4 1-3/4 1/4 2-13/32 1/4-20 or M6 1-1/4 1-29/32