Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel Stainless Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Clamp Springs

Clamping Hardware

Steel
QUANTITY PART NO. FITS
STUD
SIZE
A
DIA
B C
DIA
NUMBER
OF
COILS
CL-5-SPG-PACKOF10 1/4-20 or M6 19/64 1-1/8 .062 7
CL-6-SPG-PACKOF10 5/16-18 or M8 23/64 1-7/32 .062 6
CL-7-SPG-PACKOF10 3/8-16 or M10 7/16 1-9/16 .062 8
CL-9-SPG-PACKOF5 1/2-13 or M12 9/16 1-11/16 .062 7
CL-11-SPG-PACKOF5 5/8-11 or M16 11/16 1-3/4 .091 5
CL-13-SPG-PACKOF5 3/4-10 or M20 13/16 2-1/2 .091 6-1/2
Stainless Steel
QUANTITY PART NO. FITS
STUD
SIZE
A
DIA
B C
DIA
NUMBER
OF
COILS
CL-2430.7-PACKOF5 #10-32 or M5 13/64 .7 .042 5-1/2
CL-2440.7-PACKOF5 1/4-20 or M6 17/64 .7 .042 5-1/2
CL-2450.7-PACKOF5 5/16-18 or M8 21/64 .7 .049 5
CL-2461.0-PACKOF5 3/8-16 or M10 13/32 1.0 .049 7