Product Catalog
Catalog Tools
Material
Steel Stainless Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Flat Washers

Clamping Hardware

Steel
QUANTITY PART NO. BOLT
SIZE
A
DIA
B
DIA
C
CL-7-FW 1/4 or M6 5/8 9/32 1/8
CL-14-FW 5/16 or M8 3/4 11/32 1/8
CL-1-FW 3/8 or M10 7/8 13/32 1/8
CL-8-FW 3/8 or M10 1 13/32 3/16
CL-2-FW 1/2 or M12 1-1/8 17/32 1/8
CL-9-FW 1/2 or M12 1-1/8 17/32 3/16
CL-3-FW 5/8 or M16 1-3/8 21/32 1/8
CL-10-FW 5/8 or M16 1-3/8 21/32 3/16
CL-4-FW 3/4 or M18 1-5/8 25/32 5/32
CL-11-FW 3/4 or M18 1-5/8 25/32 1/4
CLM-10-FW M20 1-5/8 .827 1/4
CL-13-FW 7/8 or M22 1-3/4 29/32 1/4
CL-12-FW 1 2 1-1/32 9/32
Stainless Steel
QUANTITY PART NO. BOLT
SIZE
A
DIA
B
DIA
C
CL-254 #10 or M5 7/16 7/32 5/64
CL-255 1/4 or M6 1/2 9/32 5/64
CL-256 5/16 or M8 5/8 11/32 3/32
CL-257 3/8 or M10 3/4 13/32 3/32
CL-258 1/2 or M12 1-1/8 17/32 3/16
CL-259 5/8 or M16 1-3/8 21/32 3/16
CL-260 3/4 or M18 1-5/8 25/32 1/4