Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Remove All Filters

Language
Convert Units of Measure =

Swing Bolts

Clamping Hardware

Inch
QUANTITY PART NO. A
THREAD
B
DIA
NOMINAL
B
DIA
ACTUAL
C D E F
DIA
G
NOMINAL
G
ACTUAL
H
CL-00-SB 1/4-20 1/4 .250 3/4 1-3/16 1-1/2 1/2 5/16 .312 5/16
CL-0-SB 5/16-18 5/16 .312 1 1-5/8 2 5/8 3/8 .375 3/8
CL-1-SB 3/8-16 3/8 .375 1-3/8 2 2-1/2 3/4 1/2 .500 1/2
CL-2-SB 1/2-13 1/2 .500 1-3/4 2-1/2 3-1/8 1 5/8 .625 5/8
CL-2A-SB 1/2-13 1/2 .500 2-1/4 3-1/2 4-1/8 1 5/8 .625 5/8
CL-3-SB 5/8-11 5/8 .625 1-3/4 2-3/4 3-1/2 1-1/4 3/4 .750 3/4
CL-3A-SB 5/8-11 5/8 .625 2-1/2 4 4-3/4 1-1/4 3/4 .750 3/4
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
DIA
(mm)
C
(mm)
D
(mm)
E
(mm)
F
DIA
(mm)
G
(mm)
H
(mm)
CLM-00-SB M6 1 6 20 30 40 12 8 10
CLM-0-SB M8 1.25 8 25 40 50 16 10 15
CLM-1-SB M10 1.5 10 35 50 65 20 12 15
CLM-2B-SB M12 1.75 12 45 65 80 24 14 15
CLM-2C-SB M12 1.75 12 55 90 105 24 14 15
CLM-3-SB M16 2 16 45 70 90 32 18 20
CLM-3A-SB M16 2 16 65 100 120 32 18 20