Rotary T Nuts

Clamping Hardware

Inch
QUANTITY PART NO. TABLE
SLOT
SIZE
A
THREAD
B C E F
CL-0-RTN 1/2 3/8-16 .495 7/8 1/2 9/32
CL-9-RTN 9/16 1/2-13 .560 7/8 5/8 11/32
CL-2-RTN 5/8 or 16mm 1/2-13 .620 1 5/8 11/32
CL-3-RTN 11/16 or 18mm 1/2-13 .682 1-1/8 3/4 7/16
CL-10-RTN 11/16 or 18mm 5/8-11 .682 1-1/8 3/4 7/16
CL-4-RTN 3/4 or 20mm 5/8-11 .745 1-1/4 3/4 15/32
CL-7-RTN 1 3/4-10 .995 1-5/8 1 5/8
Metric
QUANTITY PART NO. TABLE
SLOT
SIZE
A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
CLM-0-RTN 1/2" M10 1.5 12.57 22 12.5 7
CLM-9-RTN 9/16" M12 1.75 13.97 22 16 8.5
CLM-2-RTN 5/8" M12 1.75 15.75 25.5 16 8.5
CLM-3-RTN 11/16" M12 1.75 17.32 28.5 19 11
CLM-10-RTN 11/16" M16 2 17.32 28.5 19 11
CLM-4-RTN 3/4" M16 2 18.92 32 19 12

Products Related to