Drill-Press Toggle Clamps (Horizontal Handle)

Clamping Hardware

Complete Assembly (Inch)
QUANTITY PART NO. MOUNTING
SCREW
SIZE
TABLE
SLOT
SIZE
T NUT
(INCLUDED)
BASIC
TOGGLE
CLAMP
(INCLUDED)
DRILL-
PRESS
ADAPTOR
(INCLUDED)
MOUNTING
SCREW
(INCLUDED)
CLAMP
MOUNTING
SCREWS
(4 INCLUDED)
QUICK-
ADJUSTING
SPINDLE
(INCLUDED)
CL-450-HTCD-5 5/16-18 Tapped 5/16-18 None CL-450-HTC CL-450-HTCA-6 CL-5/16-18x1.25-SHCS CL-1/4-20x.50-BHCS CL-516212-FCQA
CL-450-HTCD-5-19 5/16-18 3/8 or 10mm CL-19-TN CL-450-HTC CL-450-HTCA-6 CL-5/16-18x1.00-SHCS CL-1/4-20x.50-BHCS CL-516212-FCQA
CL-450-HTCD-5-20 5/16-18 7/16 CL-20-TN CL-450-HTC CL-450-HTCA-6 CL-5/16-18x1.00-SHCS CL-1/4-20x.50-BHCS CL-516212-FCQA
CL-450-HTCD-5-21 5/16-18 1/2 CL-21-TN CL-450-HTC CL-450-HTCA-6 CL-5/16-18x1.00-SHCS CL-1/4-20x.50-BHCS CL-516212-FCQA
CL-450-HTCD-6 3/8-16 Tapped 3/8-16 None CL-450-HTC CL-450-HTCA-6 CL-3/8-16x1.25-SHCS CL-1/4-20x.50-BHCS CL-516212-FCQA
CL-450-HTCD-6-00 3/8-16 7/16 CL-00-TN CL-450-HTC CL-450-HTCA-6 CL-3/8-16x1.00-SHCS CL-1/4-20x.50-BHCS CL-516212-FCQA
CL-450-HTCD-6-12 3/8-16 12mm CL-12-TN CL-450-HTC CL-450-HTCA-6 CL-3/8-16x1.00-SHCS CL-1/4-20x.50-BHCS CL-516212-FCQA
CL-450-HTCD-6-0 3/8-16 1/2 CL-0-TN CL-450-HTC CL-450-HTCA-6 CL-3/8-16x1.00-SHCS CL-1/4-20x.50-BHCS CL-516212-FCQA
CL-450-HTCD-6-1 3/8-16 9/16 or 14mm CL-1-TN CL-450-HTC CL-450-HTCA-6 CL-3/8-16x1.00-SHCS CL-1/4-20x.50-BHCS CL-516212-FCQA
CL-450-HTCD-6-16 3/8-16 5/8 or 16mm CL-16-TN CL-450-HTC CL-450-HTCA-6 CL-3/8-16x1.00-SHCS CL-1/4-20x.50-BHCS CL-516212-FCQA
Complete Assembly (Metric)
QUANTITY PART NO. MOUNTING
SCREW
SIZE
TABLE
SLOT
SIZE
T NUT
(INCLUDED)
BASIC
TOGGLE
CLAMP
(INCLUDED)
DRILL-
PRESS
ADAPTOR
(INCLUDED)
MOUNTING
SCREW
(INCLUDED)
CLAMP
MOUNTING
SCREWS
(4 INCLUDED)
QUICK-
ADJUSTING
SPINDLE
(INCLUDED)
CLM-450-HTCD-8 M8 Tapped M8 None CL-450-HTC CL-450-HTCA-6 CLM-8x30-SHCS CL-1/4-20x.50-BHCS CL-516212-FCQA
CLM-450-HTCD-8-19 M8 3/8 or 10mm CLM-19-TN CL-450-HTC CL-450-HTCA-6 CLM-8x25-SHCS CL-1/4-20x.50-BHCS CL-516212-FCQA
CLM-450-HTCD-10 M10 Tapped M10 None CL-450-HTC CL-450-HTCA-6 CLM-10x30-SHCS CL-1/4-20x.50-BHCS CL-516212-FCQA
CLM-450-HTCD-10-00 M10 12mm CLM-00-TN CL-450-HTC CL-450-HTCA-6 CLM-10x25-SHCS CL-1/4-20x.50-BHCS CL-516212-FCQA
CLM-450-HTCD-10-0 M10 1/2 CLM-0-TN CL-450-HTC CL-450-HTCA-6 CLM-10x25-SHCS CL-1/4-20x.50-BHCS CL-516212-FCQA
CLM-450-HTCD-10-1 M10 9/16 or 14mm CLM-1-TN CL-450-HTC CL-450-HTCA-6 CLM-10x25-SHCS CL-1/4-20x.50-BHCS CL-516212-FCQA