Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Finish
Black Oxide Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Spherical Nuts & Washers

Clamping Hardware

 Steel (Inch)
QUANTITY PART NO. THREAD
SIZE
HEX A
DIA
B C
DIA
R
CL-1-SNW 1/4-20 1/2 5/8 15/32 5/16 3/4
CL-9-SNW 5/16-18 9/16 3/4 17/32 3/8 1
CL-2-SNW 3/8-16 11/16 7/8 19/32 7/16 1-1/4
CL-3-SNW 1/2-13 7/8 1-1/8 7/8 9/16 1-1/2
CL-4-SNW 5/8-11 1-1/16 1-3/8 1 11/16 1-3/4
CL-5-SNW 3/4-10 1-1/4 1-5/8 1-3/16 7/8 2-1/4
CL-6-SNW 7/8-9 1-7/16 1-3/4 1-5/16 1 2-1/2
CL-7-SNW 1"-8 1-5/8 2 1-7/16 1-1/8 2-3/4
Stainless Steel (Inch)
QUANTITY PART NO. THREAD
SIZE
HEX A
DIA
B C
DIA
R
CL-1-SNW-S 1/4-20 1/2 5/8 15/32 5/16 3/4
CL-9-SNW-S 5/16-18 9/16 3/4 17/32 3/8 1
CL-2-SNW-S 3/8-16 11/16 7/8 19/32 7/16 1-1/4
CL-3-SNW-S 1/2-13 7/8 1-1/8 7/8 9/16 1-1/2
CL-4-SNW-S 5/8-11 1-1/16 1-3/8 1 11/16 1-3/4
CL-5-SNW-S 3/4-10 1-1/4 1-5/8 1-3/16 7/8 2-1/4
Steel (Metric)
QUANTITY PART NO. THREAD
SIZE
THREAD
PITCH
(mm)
HEX
(mm)
A
DIA
(mm)
B
(mm)
C
DIA
(mm)
R
(mm)
CLM-6-SNW M6 1 10 16 12 8 19
CLM-8-SNW M8 1.25 13 19 14 9.5 25.5
CLM-10-SNW M10 1.5 17 22 17 11 32
CLM-12-SNW M12 1.75 19 28.5 22 14.5 38
CLM-16-SNW M16 2 24 35 25 17.5 44.5
CLM-20-SNW M20 2.5 30 41.5 30 22 57
CLM-24-SNW M24 3 36 51 36 28.5 70