Knurled Check Nuts

Clamping Hardware

Inch
QUANTITY PART NO. A
THREAD
B
DIA
C
DIA
D E
CL-1024-TSJN #10-24 3/4 1/2 1/4 3/16
CL-1032-TSJN #10-32 3/4 1/2 1/4 3/16
CL-1420-TSJN 1/4-20 3/4 1/2 1/4 3/16
CL-51618-TSJN 5/16-18 3/4 1/2 5/16 1/4
CL-3816-TSJN 3/8-16 3/4 1/2 5/16 1/4
CL-1213-TSJN 1/2-13 1 3/4 3/8 1/4
CL-5811-TSJN 5/8-11 1 3/4 3/8 1/4
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
DIA
(mm)
C
DIA
(mm)
D
(mm)
E
(mm)
CLM-5-TSJN M5 .8 19 13 6 5
CLM-6-TSJN M6 1 19 13 6 5
CLM-8-TSJN M8 1.25 19 13 8 7
CLM-10-TSJN M10 1.5 19 13 8 7
CLM-12-TSJN M12 1.75 25 19 10 8
CLM-16-TSJN M16 2 25 19 10 8