Acorn Nuts

Clamping Hardware

Inch
QUANTITY PART NO. A
THREAD
B C D
CL-0-AN 1/4-20 1/2 3/8 1/2
CL-1-AN 5/16-18 5/8 13/32 5/8
CL-5-AN 3/8-16 3/4 7/16 3/4
CL-2-AN 1/2-13 7/8 9/16 15/16
CL-3-AN 5/8-11 1-1/16 13/16 1-3/16
CL-4-AN 3/4-10 1-1/4 1 1-3/8
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
CLM-6-AN M6 1 10 10 15
CLM-8-AN M8 1.25 13 10 15
CLM-10-AN M10 1.5 17 10 20
CLM-12-AN M12 1.75 19 15 25
CLM-16-AN M16 2 24 20 30
CLM-20-AN M20 2.5 30 25 35