Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Clamping Shaft Collars

Clamping Hardware

Steel Inch
QUANTITY PART NO. A
DIA
B
DIA
C D
CL-3-CSC 11/16 1/4 5/16 3/32
CL-5-CSC 11/16 5/16 5/16 3/32
CL-7-CSC 7/8 3/8 3/8 7/64
CL-9-CSC 1-1/8 1/2 13/32 9/64
Steel Metric
QUANTITY PART NO. A
DIA
(mm)
B
DIA
(mm)
C
(mm)
D
(mm)
CLM-6-CSC 19 6 9 2.5
CLM-8-CSC 25 8 9 2.5
CLM-10-CSC 25 10 9 2.5
CLM-12-CSC 29 12 11 3
Stainless Steel Inch
QUANTITY PART NO. A
DIA
B
DIA
C D
CL-3-CSC-S 11/16 1/4 5/16 3/32
CL-5-CSC-S 11/16 5/16 5/16 3/32
CL-7-CSC-S 7/8 3/8 3/8 7/64
CL-9-CSC-S 1-1/8 1/2 13/32 9/64
Stainless Steel Metric
QUANTITY PART NO. A
DIA
(mm)
B
DIA
(mm)
C
(mm)
D
(mm)
CLM-6-CSC-S 19 6 9 2.5
CLM-8-CSC-S 25 8 9 2.5
CLM-10-CSC-S 25 10 9 2.5
CLM-12-CSC-S 29 12 11 3

Products Related to