Clamp Rests

Clamping Hardware

Inch
QUANTITY PART NO. A
THREAD
C
DIA
D E F G
CL-1-CR 1/4-20 5/32 1/8 1/4 7/16 1-1/8
CL-1A-CR 5/16-18 7/32 3/16 5/16 1/2 1-11/16
CL-1B-CR 5/16-18 7/32 3/16 5/16 1/2 2-7/16
CL-2-CR 3/8-16 11/32 7/32 3/8 9/16 2-1/32
CL-3-CR 3/8-16 11/32 7/32 3/8 9/16 3-21/32
CL-4-CR 1/2-13 11/32 1/4 1/2 11/16 2-1/8
CL-5-CR 1/2-13 11/32 1/4 1/2 11/16 3-5/8
CL-6-CR 5/8-11 15/32 1/4 5/8 7/8 2-3/8
CL-7-CR 5/8-11 15/32 1/4 5/8 7/8 3-5/8
CL-8-CR 3/4-10 15/32 1/4 5/8 1-1/16 2-1/2
CL-9-CR 3/4-10 15/32 1/4 5/8 1-1/16 3-5/8
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
C
DIA
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
CLM-1-CR M6 1 4 3 5 10 27
CLM-1A-CR M8 1.25 5.5 4 8 13 45
CLM-2-CR M10 1.5 8.5 6 10 17 49
CLM-3-CR M10 1.5 8.5 6 10 17 94
CLM-4-CR M12 1.75 8.5 6 15 19 54
CLM-4A-CR M12 1.75 8.5 6 15 19 94
CLM-5-CR M16 2 12 6 15 24 54
CLM-7-CR M16 2 12 6 15 24 94
CLM-8-CR M20 2.5 12 7 15 30 63
CLM-9-CR M20 2.5 12 7 15 30 93