Forged Clamp Straps – Straight

Clamp Straps & Clamping Kits

Radius Nose
QUANTITY PART NO. STUD
SIZE
A B C D E F G H J K
CL-4-FRCS 5/8-11 4 1-5/8 1-3/16 1-21/32 11/16 7/16 11/16 3/4 1/2 1
CL-6-FRCS 5/8-11 6 1-3/4 1-1/4 2-5/16 1-3/8 9/16 11/16 7/8 9/16 1
CL-8-FRCS 3/4-10 8 2-1/8 1-1/2 3 2 11/16 13/16 1-1/8 3/4 1-1/4
CL-10-FRCS 7/8-9 10 2-1/2 1-3/4 3-5/8 2-3/4 13/16 15/16 1-3/8 15/16 1-1/2
Locator Nose
QUANTITY PART NO. STUD
SIZE
A B C D E F G H J K
CL-4-FSCS 5/8-11 4 1-5/8 1-3/16 1-21/32 11/16 7/16 11/16 3/4 1/2 ---
CL-6-FSCS 5/8-11 6 1-3/4 1-1/4 2-5/16 1-3/8 9/16 11/16 7/8 9/16 ---
CL-8-FSCS 3/4-10 8 2-1/8 1-1/2 3 2 11/16 13/16 1-1/8 3/4 ---
CL-10-FSCS 7/8-9 10 2-1/2 1-3/4 3-5/8 2-3/4 13/16 15/16 1-3/8 15/16 ---