Slotted-Heel Gooseneck Clamp Straps (Steel)

Clamp Straps & Clamping Kits

Clamp Strap Only
QUANTITY PART NO. A
STUD
SIZE
B C D E F G J K L M N R T V
CL-85-GCS 1/2-13 or M12 .79 1.57 5.91 2.87 1.02 .63 .55 .34 .38 .79 1.57 .79 .90 .34
Assembly with Spherical Nut & Washer (Inch)
QUANTITY PART NO. A
THREAD
B C D S CLAMP
STRAP
CLAMP
REST
CLAMP
SPRING
FLAT
WASHER
CLAMPING
STUD
JAM
NUT
SPHERICAL
NUT &
WASHER
CL-85-GCSA-1 1/2-13 .79 1.57 5.91 2.75 CL-85-GCS CL-4-CR CL-9-SPG CL-2-FW CL-1/2-13x4.00-STUD CL-8-JN CL-3-SNW
Assembly with Flange Nut (Inch)
QUANTITY PART NO. A
THREAD
B C D S CLAMP
STRAP
CLAMP
REST
CLAMP
SPRING
FLAT
WASHER
CLAMPING
STUD
JAM
NUT
FLANGE
NUT
CL-85-GCSA-2 1/2-13 .79 1.57 5.91 2.75 CL-85-GCS CL-4-CR CL-9-SPG CL-2-FW CL-1/2-13x4.00-STUD CL-8-JN CL-3-FN
Assembly with Hand Knob & Spherical Washer (Inch)
QUANTITY PART NO. A
THREAD
B C D S CLAMP
STRAP
CLAMP
REST
CLAMP
SPRING
FLAT
WASHER
CLAMPING
STUD
JAM
NUT
HAND
KNOB
SPHERICAL
WASHER
CL-85-GCSA-4 1/2-13 .79 1.57 5.91 2.75 CL-85-GCS CL-4-CR CL-9-SPG CL-2-FW CL-1/2-13x4.00-STUD CL-8-JN CL-4-HK-4 CL-3-SW
Assembly with Acorn Nut & Spherical Washer (Inch)
QUANTITY PART NO. A
THREAD
B C D S CLAMP
STRAP
CLAMP
REST
CLAMP
SPRING
FLAT
WASHER
CLAMPING
STUD
JAM
NUT
ACORN
NUT
SPHERICAL
WASHER
CL-85-GCSA-5 1/2-13 .79 1.57 5.91 2.75 CL-85-GCS CL-4-CR CL-9-SPG CL-2-FW CL-1/2-13x4.00-STUD CL-8-JN CL-2-AN CL-3-SW
Assembly with Cam Handle & Spherical Washer (Inch)
QUANTITY PART NO. A
THREAD
B C D S CLAMP
STRAP
CLAMP
REST
CLAMP
SPRING
EYE
BOLT
CAM
HANDLE
CLEVIS
PIN
FLAT
WASHER
SPHERICAL
WASHER
JAM
NUT
CL-85-GCSA-7 1/2-13 .79 1.57 5.91 2.75 CL-85-GCS CL-4-CR CL-9-SPG CL-50-EB CL-13-CH CL-1218-CLVP CL-2-FW CL-3-SW CL-8-JN
Assembly with Spherical Nut & Washer (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
S
(mm)
CLAMP
STRAP
CLAMP
REST
CLAMP
SPRING
FLAT
WASHER
CLAMPING
STUD
JAM
NUT
SPHERICAL
NUT &
WASHER
CLM-85-GCSA-1 M12 1.75 20 40 150 70 CL-85-GCS CLM-4-CR CL-9-SPG CL-2-FW CLM-12x95-STUD CLM-12-JN CLM-12-SNW
Assembly with Flange Nut (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
S
(mm)
CLAMP
STRAP
CLAMP
REST
CLAMP
SPRING
FLAT
WASHER
CLAMPING
STUD
JAM
NUT
FLANGE
NUT
CLM-85-GCSA-2 M12 1.75 20 40 150 70 CL-85-GCS CLM-4-CR CL-9-SPG CL-2-FW CLM-12x95-STUD CLM-12-JN CLM-12-FN
Assembly with Hand Knob & Spherical Washer (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
S
(mm)
CLAMP
STRAP
CLAMP
REST
CLAMP
SPRING
FLAT
WASHER
CLAMPING
STUD
JAM
NUT
HAND
KNOB
SPHERICAL
WASHER
CLM-85-GCSA-4 M12 1.75 20 40 150 70 CL-85-GCS CLM-4-CR CL-9-SPG CL-2-FW CLM-12x95-STUD CLM-12-JN CLM-4-HK-4 CL-3-SW
Assembly with Acorn Nut & Spherical Washer (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
S
(mm)
CLAMP
STRAP
CLAMP
REST
CLAMP
SPRING
FLAT
WASHER
CLAMPING
STUD
JAM
NUT
ACORN
NUT
SPHERICAL
WASHER
CLM-85-GCSA-5 M12 1.75 20 40 150 70 CL-85-GCS CLM-4-CR CL-9-SPG CL-2-FW CLM-12x95-STUD CLM-12-JN CLM-12-AN CL-3-SW
Assembly with Cam Handle & Spherical Washer (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
S
(mm)
CLAMP
STRAP
CLAMP
REST
CLAMP
SPRING
EYE
BOLT
CAM
HANDLE
CLEVIS
PIN
FLAT
WASHER
SPHERICAL
WASHER
JAM
NUT
CLM-85-GCSA-7 M12 1.75 20 40 150 70 CL-85-GCS CLM-4-CR CL-9-SPG CLM-50A-EB CLM-13-CH CLM-1229-CLVP CL-2-FW CL-3-SW CLM-12-JN