High-Rise-Clamp Riser Blocks

Clamp Straps & Clamping Kits

QUANTITY PART NO. MODULAR
SYSTEM
SIZE
STUD
SIZE
A B C E F
THREAD
G H
CL-MF25-2301 MINI 5/16-18 1 1-5/8 1 13/16 5/16-18 1/16 3/32
CL-MF40-2301 STANDARD 1/2-13 3 2-3/4 1-9/16 1-3/16 1/2-13 1/8 3/16
CL-MF50-2301 HEAVY 5/8-11 3 3-9/16 2 1-9/16 5/8-11 1/8 3/16
Required Mounting Screws
QUANTITY PART NO. THREAD
SIZE
FITS RISER BLOCK QTY
REQUIRED
CL-MF25-4312 5/16-18 CL-MF25-2301 1
CL-MF40-4311 1/2-13 CL-MF40-2301 1
CL-MF50-4311 5/8-11 CL-MF50-2301 1