Double-End Gooseneck Clamp Straps (Steel)

Clamp Straps & Clamping Kits

Clamp Strap Only
QUANTITY PART NO. A
STUD
SIZE
B C D F G M N R T V
CL-842-GCS 1/2-13, 5/8-11, M12, or M16 .79 1.58 3.94 .67 .63 .79 1.58 .94 .90 .34
Assembly with Spherical Nut & Washer (Inch)
QUANTITY PART NO. A
THREAD
B C D CLAMP
STRAP
CLAMP
SPRING
FLAT
WASHER
CLAMPING
STUD
JAM
NUT
SPHERICAL
NUT &
WASHER
CL-842-GCSA-1 1/2-13 .79 1.58 3.94 CL-842-GCS CL-9-SPG CL-2-FW CL-1/2-13x4.00-STUD CL-8-JN CL-3-SNW
CL-1042-GCSA-1 5/8-11 .79 1.58 3.94 CL-842-GCS CL-11-SPG CL-3-FW CL-5/8-11x4.50-STUD CL-10-JN CL-4-SNW
Assembly with Flange Nut (Inch)
QUANTITY PART NO. A
THREAD
B C D CLAMP
STRAP
CLAMP
SPRING
FLAT
WASHER
CLAMPING
STUD
JAM
NUT
FLANGE
NUT
CL-842-GCSA-2 1/2-13 .79 1.58 3.94 CL-842-GCS CL-9-SPG CL-2-FW CL-1/2-13X4.00-STUD CL-8-JN CL-3-FN
CL-1042-GCSA-2 5/8-11 .79 1.58 3.94 CL-842-GCS CL-11-SPG CL-3-FW CL-5/8-11X4.50-STUD CL-10-JN CL-4-FN
Assembly with Hand Knob & Spherical Washer (Inch)
QUANTITY PART NO. A
THREAD
B C D CLAMP
STRAP
CLAMP
SPRING
FLAT
WASHER
CLAMPING
STUD
JAM
NUT
HAND
KNOB
SPHERICAL
WASHER
CL-842-GCSA-4 1/2-13 .79 1.58 3.94 CL-842-GCS CL-9-SPG CL-2-FW CL-1/2-13x4.00-STUD CL-8-JN CL-4-HK-2 CL-3-SW
CL-1042-GCSA-4 5/8-11 .79 1.58 3.94 CL-842-GCS CL-11-SPG CL-3-FW CL-5/8-11x4.50-STUD CL-10-JN CL-10-HK-10 CL-4-SW
Assembly with Acorn Nut & Spherical Washer (Inch)
QUANTITY PART NO. A
THREAD
B C D CLAMP
STRAP
CLAMP
SPRING
FLAT
WASHER
CLAMPING
STUD
JAM
NUT
ACORN
NUT
SPHERICAL
WASHER
CL-842-GCSA-5 1/2-13 .79 1.58 3.94 CL-842-GCS CL-9-SPG CL-2-FW CL-1/2-13X4.00-STUD CL-8-JN CL-2-AN CL-3-SW
CL-1042-GCSA-5 5/8-11 .79 1.58 3.94 CL-842-GCS CL-11-SPG CL-3-FW CL-5/8-11X4.50-STUD CL-10-JN CL-3-AN CL-4-SW
Assembly with Spherical Nut & Washer (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
CLAMP
STRAP
CLAMP
SPRING
FLAT
WASHER
CLAMPING
STUD
JAM
NUT
SPHERICAL
NUT &
WASHER
CLM-842-GCSA-1 M12 1.75 20 40 100 CL-842-GCS CL-9-SPG CL-2-FW CLM-12x95-STUD CLM-12-JN CLM-12-SNW
CLM-1042-GCSA-1 M16 2 20 40 100 CL-842-GCS CL-11-SPG CL-3-FW CLM-16x110-STUD CLM-16-JN CLM-16-SNW
Assembly with Flange Nut (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
CLAMP
STRAP
CLAMP
SPRING
FLAT
WASHER
CLAMPING
STUD
JAM
NUT
FLANGE
NUT
CLM-842-GCSA-2 M12 1.75 20 40 100 CL-842-GCS CL-9-SPG CL-2-FW CLM-12x95-STUD CLM-12-JN CLM-12-FN
CLM-1042-GCSA-2 M16 2 20 40 100 CL-842-GCS CL-11-SPG CL-3-FW CLM-16x110-STUD CLM-16-JN CLM-16-FN
Assembly with Hand Knob & Spherical Washer (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
CLAMP
STRAP
CLAMP
SPRING
FLAT
WASHER
CLAMPING
STUD
JAM
NUT
HAND
KNOB
SPHERICAL
WASHER
CLM-842-GCSA-4 M12 1.75 20 40 100 CL-842-GCS CL-9-SPG CL-2-FW CLM-12X95-STUD CLM-12-JN CLM-4-HK-4 CL-3-SW
CLM-1042-GCSA-4 M16 2 20 40 100 CL-842-GCS CL-11-SPG CL-3-FW CLM-16X110-STUD CLM-16-JN CLM-10-HK-10 CL-4-SW
Assembly with Acorn Nut & Spherical Washer (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
CLAMP
STRAP
CLAMP
SPRING
FLAT
WASHER
CLAMPING
STUD
JAM
NUT
ACORN
NUT
SPHERICAL
WASHER
CLM-842-GCSA-5 M12 1.75 20 40 100 CL-842-GCS CL-9-SPG CL-2-FW CLM-12X95-STUD CLM-12-JN CLM-12-AN CL-3-SW
CLM-1042-GCSA-5 M16 2 20 40 100 CL-842-GCS CL-11-SPG CL-3-FW CLM-16X110-STUD CLM-16-JN CLM-16-AN CL-4-SW